RAD F320718 Photo1
Special Order 1 days

32A46-J5-VEQ Tool & Cutter Wheel

SKU: RAD-F320722

Shape; Made from Aluminum Oxide; Overall dimensions: 3.75 in (95.3 mm) - 5.00 in (127 mm) x 1.75 in (44.5 mm) x 1.25 in (31.8 mm); Shape Number 11.

ECID: 1120576
  • Abrasive Grade:Medium
  • Abrasive Material:Aluminum Oxide
  • Brand:Radiac Abrasive
  • Color:Gray
  • Finish:Commercial
  • Grit Number:46
  • Imperial/Metric:Imperial
  • Inside Diameter:1.25 in (31.8 mm)
  • Material:Aluminum Oxide
  • Material Specification:32A46
  • Maximum Outside Diameter:5.00 in (127 mm)
  • Maximum Revolutions Per Minute:4585 RPM
  • Maximum Thickness:1.75 in (44.5 mm)
  • Minimum Outside Diameter:3.75 in (95.3 mm)
  • Shape Number:11
  • Specifications/Standards:32A46-J5-VEQ
  • Specifications/Standards (All):32A46-J5-VEQ
  • Stock Removal:Light (.001" - .002" per pass)
  • Thickness:1.75 in (44.5 mm)
  • Thickness Range:1.75 in (44.5 mm)
  • Type:Tool and Cutter Wheel
  • Wheel Shape:Flaring Cup
Quantity
Price Each
1
$47.39
Standard Pack: 1