RAD A320694 Photo1
Special Order 1 days

32A60-K8-VEQ Straight Surface Grinding Wheel

SKU: RAD-A322159

Made from Aluminum Oxide; Overall dimensions: 8.00 in (203.2 mm) x .50 in (12.7 mm) x 1.25 in (31.8 mm); Shape Number 1.

ECID: 1120356
  • Abrasive Grade:Medium
  • Abrasive Material:Aluminum Oxide
  • Arbor Hole Size:1.25 in
  • Brand:Radiac Abrasive
  • Color:Gray
  • Finish:Smooth
  • Grit Number:60
  • Imperial/Metric:Imperial
  • Inside Diameter:1.25 in (31.8 mm)
  • Material:Aluminum Oxide
  • Material Specification:32A60
  • Maximum Revolutions Per Minute:3600 RPM
  • Outside Diameter:8.00 in (203.2 mm)
  • Shape Number:1
  • Specifications/Standards:32A60-K8-VEQ
  • Specifications/Standards (All):32A60-K8-VEQ
  • Stock Removal:Light (.001" - .002" per pass)
  • Thickness:.50 in (12.7 mm)
  • Type:Surface Grinding Wheel
  • Wheel Shape:Straight
Quantity
Price Each
1
$38.00
Standard Pack: 1