RAD K299775 Photo1
Special Order 1 days

RA60-J8-V8 Straight Surface Grinding Wheel

SKU: RAD-A200263

Made from Aluminum Oxide; Overall dimensions: 7.00 in (177.8 mm) x .50 in (12.7 mm) x ; Shape Number 1.

ECID: 1120346
  • Abrasive Grade:Medium
  • Abrasive Material:Aluminum Oxide
  • Arbor Hole Size:1.25 in
  • Brand:Radiac Abrasive
  • Color:Ruby
  • Finish:Smooth
  • Grit Number:60
  • Imperial/Metric:Imperial
  • Inside Diameter (Imperial):1.25 in
  • Material:Aluminum Oxide
  • Material Specification:RA60
  • Maximum Revolutions Per Minute:3600 RPM
  • Outside Diameter:7.00 in (177.8 mm)
  • Outside Diameter (Imperial):7.00 in
  • Outside Diameter (Metric):177.8 mm
  • Shape Number:1
  • Specifications/Standards:RA60-J8-V8
  • Specifications/Standards (All):RA60-J8-V8
  • Stock Removal:Heavy (.005" or more per pass)
  • Thickness (Imperial):.50 in
  • Type:Surface Grinding Wheel
  • Wheel Shape:Straight
Quantity
Price Each
1
$38.87
Standard Pack: 1