RA 2 Photo1
In Stock

Angle Plates & Irons

SKU: RA-2

RA-2

ECID: 1139458
  • Imperial/Metric:Imperial
  • Material:Semi-Steel Castings
  • Overall Height:5.000 in (127 mm)
  • Overall Width:8.000 in (203.2 mm)
Quantity
Price Each
1
$327.40
Standard Pack: 1