PTD 10001 Photo1
In Stock

F (.2570 in (6.5 mm)) Jobber Drill

SKU: PTD-15006

Made from High Speed Steel, 4.125 in (104.8 mm) long and Black Oxide coated.

ECID: 1023627
  • Brand:Precision Twist Drill
  • Coating:Black Oxide
  • Cutting Diameter:F
  • Drill Point Angle:118 °
  • Flute Length:2.875 in (73 mm)
  • Imperial/Metric:Imperial
  • Material:High Speed Steel
  • Measurement Standard:Letter
  • Overall Length:4.125 in (104.8 mm)
  • Point Type:Conventional
Quantity
Price Each
1
$2.55
Standard Pack: 1