PRB 261 Photo1
In Stock

Ball Bearing - Standard, Double Sealed

SKU: PRB-260

Deep Groove Double Sealed Ball Bearing

ECID: 1045305
  • Ball Bearing Design:Deep Groove/Conrad Construction
  • Ball Bearing Housing Style:Double Sealed
  • Bore Diameter (Imperial):0.79 in
  • Bore Diameter (Metric):20.0 mm
  • Dynamic Load Capacity (Imperial):2860 lbs
  • Material:Steel
  • Outer Ring Width (Imperial):0.55 in
  • Outer Ring Width (Metric):14.0 mm
  • Outside Diameter (Imperial):1.85 in
  • Outside Diameter (Metric):47.0 mm
  • Static Load Capacity (Imperial):1470 lbs
  • Type:Standard
Quantity
Price Each
1
$4.70
Standard Pack: 1