PRB 234 Photo1
In Stock

Ball Bearing - Standard, Open

SKU: PRB-242

Deep Groove Open Ball Bearing

ECID: 1045569
  • Ball Bearing Design:Deep Groove/Conrad Construction
  • Ball Bearing Housing Style:Open
  • Bore Diameter (Imperial):1.57 in
  • Bore Diameter (Metric):40.0 mm
  • Dynamic Load Capacity (Imperial):6900 lbs
  • Material:Steel
  • Outer Ring Width (Imperial):0.71 in
  • Outer Ring Width (Metric):18.0 mm
  • Outside Diameter (Imperial):3.15 in
  • Outside Diameter (Metric):80.0 mm
  • Static Load Capacity (Imperial):4270 lbs
  • Type:Standard
Quantity
Price Each
1
$12.36
Standard Pack: 1