PRB 100 Photo1
In Stock

Ball Bearings - Double Row, Double Sealed

SKU: PRB-106

Double Row Double Sealed Ball Bearing

ECID: 1045222
  • Ball Bearing Design:Standard
  • Ball Bearing Housing Style:Double Sealed
  • Bore Diameter (Imperial):1.18 in
  • Bore Diameter (Metric):30.0 mm
  • Dynamic Load Capacity (Imperial):6700 lbs
  • Imperial/Metric:Metric
  • Material:52100 Steel
  • Outer Ring Width (Imperial):0.94 in
  • Outer Ring Width (Metric):23.8 mm
  • Outside Diameter (Imperial):2.44 in
  • Outside Diameter (Metric):62.0 mm
  • Static Load Capacity (Imperial):4800 lbs
  • Type:Double Row
Quantity
Price Each
1
$37.90
Standard Pack: 1