P130065 Ball Knobs Round Photo10
In Stock

Round Ball Knob: 1.250 in (31.8 mm) Diameter, Press On Threads, Press On

SKU: POK-30

Phenolic Round Ball Knob has a 1.250 in (31.8 mm) diameter and Press On Press On. The smooth surface gives a dressed-up finished appearance.

ECID: 1041062
  • Color:Black
  • Imperial/Metric:Imperial
  • Knob Diameter:1.250 in (31.8 mm)
  • Knob Material:Phenolic
  • Knob Style:Round
  • Material:Phenolic
  • Mount Type:Press On
  • Mounting Method:Push Fit
  • Mounting Type:Press On
  • Shaft Hole Depth:.630 in (16 mm)
  • Thread Size:Press On
Quantity
Price Each
1
$1.70
Standard Pack: 1