PNT 1 Photo1
In Stock

Alignment Pins - T-Pin

SKU: PNT-9

T Pin

ECID: 1139457
  • Finish:Black Oxide
  • Handle Diameter:.880 in (22.4 mm)
  • Handle Length:2.500 in (63.5 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.250 in (6.4 mm)
  • Pin Length:6.000 in (152.4 mm)
  • Pin Type:T-Pin
Quantity
Price Each
1
$4.34
Standard Pack: 1