PNT 1 Photo1
In Stock

Alignment Pins - T-Pin

SKU: PNT-7

T Pin

ECID: 1139455
  • Finish:Black Oxide
  • Handle Diameter:.380 in (9.7 mm)
  • Handle Length:2.500 in (63.5 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.250 in (6.4 mm)
  • Pin Length:3.000 in (76.2 mm)
  • Pin Type:T-Pin
Quantity
Price Each
1
$4.07
Standard Pack: 1