PNT 1 Photo2
In Stock

Alignment Pins - L-Pin

SKU: PNL-8

L Pin

ECID: 1139440
  • Finish:Black Oxide
  • Handle Diameter:.380 in (9.7 mm)
  • Handle Length:2.500 in (63.5 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Pin Diameter:.250 in (6.4 mm)
  • Pin Length:4.000 in (101.6 mm)
  • Pin Type:L-Pin
Quantity
Price Each
1
$4.16
Standard Pack: 1