PIB 10601 Photo1
In Stock

Tooling Balls - w/ Shoulder

SKU: PIB-10602

PIB-10602

ECID: 1140059
  • Application:Inspection Ball
  • Application(s) (All):Inspection Ball
  • Ball Construction:One-Piece
  • Ball Diameter:.375 in (9.5 mm)
  • Brand:Te-Co
  • Finish:Polished
  • Height to Ball Center:.740 in (18.8 mm)
  • Imperial/Metric:Imperial
  • Material:Steel
  • Mounting Method:Push Fit
  • Shank Diameter:.1872 in (4.8 mm)
  • Shank Type:Shoulder
  • Shoulder to Ball Center:.3000 in (7.6 mm)
Quantity
Price Each
1
$102.18