P190240 Push Fit Spring Plungers Round Nose Photo2
Special Order 1 days

Push Fit Spring Plungers - Round Nose

SKU: PFP-85

PFP-85

ECID: 1139631
  • Body Diameter:.500 in (12.7 mm)
  • Body Length:1.13 in (28.7 mm)
  • Body Material:Steel
  • Final End Force:18.000 lbs (8.2 kg)
  • Flange Diameter:.688 in (17.5 mm)
  • Flange Thickness:.088 in (2.2 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:8.00 lbs (3.6 kg)
  • Nose Diameter:.332 in (8.4 mm)
  • Nose Material:Delrin
  • Nose Projection:.250 in (6.4 mm)
Quantity
Price Each
1
$4.17