P190235 Push Fit Spring Plungers Ball Nose Photo6
In Stock

Push Fit Spring Plungers - Ball Nose

SKU: PFP-70

PFP-70

ECID: 1139584
  • Body Diameter:.391 in (9.9 mm)
  • Body Length:.532 in (13.5 mm)
  • Body Material:Stainless Steel
  • Brand:Kipp
  • Flange Diameter:.472 in (12 mm)
  • Flange Thickness:.098 in (2.5 mm)
  • Imperial/Metric:Imperial
  • Nose Diameter:.315 in (8 mm)
  • Nose Material:Stainless Steel
  • Nose Projection:.106 in (2.7 mm)
Quantity
Price Each
1
$2.11
Standard Pack: 1