P190240 Push Fit Spring Plungers Round Nose Photo1
Out of Stock

Push Fit Spring Plungers - Round Nose

SKU: PFP-52

All-Steel Push-Fit Plunger

ECID: 1139620
  • Body Diameter:.188 in (4.8 mm)
  • Body Length:.441 in (11.2 mm)
  • Body Material:Steel
  • Brand:Vlier
  • Flange Diameter:.250 in (6.4 mm)
  • Flange Thickness:.044 in (1.1 mm)
  • Imperial/Metric:Imperial
  • Nose Diameter:.121 in (3.1 mm)
  • Nose Material:Steel
  • Nose Projection:.094 in (2.4 mm)
Quantity
Price Each
1
$3.11
Standard Pack: 1