P190235 Push Fit Spring Plungers Ball Nose Photo5
Out of Stock

Push Fit Spring Plungers - Ball Nose

SKU: PFP-10

PFP-10

ECID: 1139569
  • Body Diameter:.158 in (4 mm)
  • Body Length:.197 in (5 mm)
  • Body Material:Plastic
  • Brand:Kipp
  • Final End Force:1.570 lbs (0.7 kg)
  • Flange Diameter:.181 in (4.6 mm)
  • Flange Thickness:.040 in (1 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:.67 lbs (0.3 kg)
  • Nose Diameter:.118 in (3 mm)
  • Nose Material:Stainless Steel
  • Nose Projection:.028 in (0.7 mm)
Quantity
Price Each
1
$0.85