P190235 Push Fit Spring Plungers Ball Nose Photo2
In Stock

Push Fit Spring Plungers - Ball Nose

SKU: PFB-203

PFB-203

ECID: 1139548
  • Body Diameter:.312 in (7.9 mm)
  • Body Length:.643 in (16.3 mm)
  • Body Material:Steel
  • Brand:Northwestern Tools Inc
  • Final End Force:16.000 lbs (7.3 kg)
  • Flange Diameter:.375 in (9.5 mm)
  • Flange Thickness:.045 in (1.1 mm)
  • Imperial/Metric:Imperial
  • Initial End Force:8.00 lbs (3.6 kg)
  • Nose Diameter:.250 in (6.4 mm)
  • Nose Material:Stainless Steel
  • Nose Projection:.090 in (2.3 mm)
Quantity
Price Each
1
$3.66