P090960 Eye Bolt Pad Eyes Photo2
In Stock

Pad Eyes

SKU: PE-20

PE-20

ECID: 1080995
  • Base Diameter:.875 in (22.2 mm)
  • Compatible Cable Diameter Range:NaN - NaN (NaN - NaN)
  • Eye Inside Diameter:1.188 in (30.2 mm)
  • Eye Thickness:.438 in (11.1 mm)
  • Full Material:Forged Carbon Steel
  • Imperial/Metric:Imperial
  • Material:Carbon Steel
  • Overall Height:2.469 in (62.7 mm)
Quantity
Price Each
1
$3.97