PCS BU 100 Photo1
Non-Maintained 1 days

Shoulder Bushings - Steel

SKU: PCS-BU-200

Mold Component Steel Shoulder Bushing

ECID: 1137370
  • Body Diameter:1.251 in (31.8 mm)
  • Flange Diameter:1.375 in (34.9 mm)
  • Flange Thickness:.188 in (4.8 mm)
  • Imperial/Metric:Imperial
  • Inside Diameter:.876 in (22.3 mm)
  • Material:STEEL
  • Overall Length:.880 in (22.4 mm)
  • Special Features:Hardened
Quantity
Price Each
1
$15.38
Standard Pack: 1