P042015 Music Wire Photo2
In Stock

Music Wire

SKU: PBW-059

Music Wire

ECID: 1107742
  • Brand:Precision Brand
  • Diameter:.059 in (1.5 mm)
  • Gauge Type:25 AWG
  • Imperial/Metric:Imperial
  • Material:Steel
  • Wire Diameter:.059 in (1.5 mm)
  • Wire Gauge:25 AWG
Quantity
Price Each
1
$13.60
Standard Pack: 1