P042015 Music Wire Photo2
In Stock

Music Wire

SKU: PBW-033

PBW-033

ECID: 1107750
  • Brand:Precision Brand
  • Diameter:.033 in (0.8 mm)
  • Gauge Type:14 AWG
  • Imperial/Metric:Imperial
  • Material:Steel
  • Wire Diameter:.033 in (0.8 mm)
  • Wire Gauge:14 AWG
Quantity
Price Each
1
$17.18
Standard Pack: 1