PBL 1 Photo1
In Stock

.187 in (4.7 mm) x .248 in (6.3 mm) Lengthening Shoulder Bolt Shim

SKU: PBL-3

.032 in (0.8 mm) thick; Comes in a package of 50 pcs.

ECID: 1020795
  • Brand:Precision Brand
  • Compatible Screw Size:1/4 in
  • Imperial/Metric:Imperial
  • Inside Diameter:.187 in (4.7 mm)
  • Inside Diameter (Imperial):.187 in
  • Material:Spring Steel
  • Outside Diameter:.248 in (6.3 mm)
  • Outside Diameter (Imperial):.248 in
  • Package Quantity:50
  • Thickness (Imperial):.032 in
  • Type:Lengthening
Quantity
Price Each
50
$0.34
Standard Pack: 50