PBL 1 Photo1
In Stock

.352 in (8.9 mm) x .496 in (12.6 mm) Lengthening Shoulder Bolt Shim

SKU: PBL-10

.005 in (0.1 mm) thick; Comes in a package of 50 pcs.

ECID: 1020809
  • Brand:Precision Brand
  • Compatible Screw Size:1/2 in
  • Imperial/Metric:Imperial
  • Inside Diameter:.352 in (8.9 mm)
  • Inside Diameter (Imperial):.352 in
  • Material:Spring Steel
  • Outside Diameter:.496 in (12.6 mm)
  • Outside Diameter (Imperial):.496 in
  • Package Quantity:50
  • Thickness (Imperial):.005 in
  • Type:Lengthening
Quantity
Price Each
50
$0.34
Standard Pack: 50