PBC 1151 Photo1
In Stock

Rail Guides w/Carriage - Low-Profile

SKU: PBC-1177

Low-Profile Self-Lubricating Linear Guide System

ECID: 1046961
  • Bearing Type:Flanged
  • Brand:Pacific Bearing
  • Carriage & Wheel Material:Steel
  • Carriage Length:62.0 mm
  • Carriage Style:Profile Guide Carriage
  • Carriage Width (Imperial):1.81 in
  • Carriage Width (Metric):46.0 mm
  • Full Material:Ceramic Coated
  • Imperial/Metric:Metric
  • Overall Height (Metric):25.0 mm
  • Rail Height (Metric):13.5 mm
  • Rail Length (Imperial):13.39 in
  • Rail Length (Metric):340 mm
  • Rail Material:Steel
  • Rail Width (Metric):20 mm
  • Static Load Capacity (Imperial):1350 lbs
  • Static Load Capacity (Metric):6005.1 N
  • Type:Low-Profile
Quantity
Price Each
1
$110.84
Standard Pack: 1