P170790 Double Acting Air Cylinders Universal Mount Photo5
In Stock

N/A

SKU: PAC-340

Universal Mount Double Acting Air Cylinder ensures full power from the beginning of each 3.0 in stroke. The 1/2-20 rod is smooth to protect rod seals.

ECID: 1078053
  • Body Diameter (Imperial):2.625 in
  • Bore Size (Imperial):2-1/2 in
  • Brand:Clippard Minimatic
  • Imperial/Metric:Imperial
  • Maximum Operating Temperature:230 °F (110 °C)
  • Maximum Operating Temperature (Imperial):230 °F
  • Minimum Operating Temperature:-30 °F (-34.4 °C)
  • Minimum Operating Temperature (Imperial):-30 °F
  • Mount Style:Universal Mount
  • Operating Temperature Range:-30 - 230 °F (-34.4 - 110 °C)
  • Port Thread Size:1/4-18
  • Retracted Height Range (Imperial):8.688 in
  • Rod End Thread Size:1/2-20
  • Rod Thread Length (Imperial):.875 in
  • Stroke:3.0 in
  • Tube Material:Stainless Steel
Quantity
Price Each
1
$129.00
Standard Pack: 1