PAC 100 Photo1
In Stock

N/A

SKU: PAC-120

Universal Mount Double Acting Air Cylinder ensures full power from the beginning of each 3.0 in stroke. The .562 in (14.3 mm) 10-32 rod is smooth to protect rod seals.

ECID: 1078015
  • Body Diameter:.688 in (17.5 mm)
  • Bore Size (Imperial):5/8 in
  • Brand:Clippard Minimatic
  • Imperial/Metric:Imperial
  • Maximum Operating Temperature:230 °F (110 °C)
  • Maximum Operating Temperature (Imperial):230 °F
  • Minimum Operating Temperature:-30 °F (-34.4 °C)
  • Minimum Operating Temperature (Imperial):-30 °F
  • Mount Style:Universal Mount
  • Mounting Thread Size:7/16-20
  • Operating Temperature Range:-30 - 230 °F (-34.4 - 110 °C)
  • Port Thread Size:10-32
  • Retracted Height Range (Imperial):5.813 in
  • Rod End Thread Size:10-32
  • Rod Thread Length:.562 in (14.3 mm)
  • Stroke:3.0 in
  • Tube Material:Stainless Steel
Quantity
Price Each
1
$29.27
Standard Pack: 1