ODR 30 Photo1
In Stock

Imperial Drill Rod

SKU: ODR-80

Air-Hardening S-7 Drill Rod

ECID: 1020215
  • Diameter:.250 in (6.4 mm)
  • Diameter (Imperial):.250 in
  • Imperial/Metric:Imperial
  • Material:S-7 Air Hardening
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
  • Overall Length (ft) (Imperial):3 ft
  • Overall Length (m) (Metric):0.91 m
Quantity
Price Each
1
$25.25
Standard Pack: 1