ODR 30 Photo1
In Stock

NaN in Imperial Drill Rod

SKU: ODR-255

A-2 Air Hardening type and is 3 ft overall length.

ECID: 1020253
  • Diameter:1.000 in (25.4 mm)
  • Diameter (Imperial):1.000 in
  • Imperial/Metric:Imperial
  • Material:A-2 Air Hardening
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
  • Overall Length (ft) (Imperial):3 ft
  • Overall Length (m) (Metric):0.91 m
Quantity
Price Each
1
$150.42
Standard Pack: 1