ODR 30 Photo1
In Stock

N/A

SKU: ODR-170

Oil-Hardening O-1 Drill Rod

ECID: 1020240
  • Diameter:.563 in (14.3 mm)
  • Imperial/Metric:Imperial
  • Material:O-1 Oil Hardening
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
Quantity
Price Each
1
$24.21
Standard Pack: 1