P131335 Tapered Knobs Bulb Photo7
In Stock

Tapered Oval Tapered Knob: 1.438 in (36.5 mm) Knob Length, 7/16-20 Threads, Female Mount

SKU: OA-6

Female Oval Tapered Knob has a Brass Tapped for mounting into 7/16-20 threads. The Gloss finish bulb knob rests comfortably in the palm when gripped.

ECID: 1088089
  • Brand:DimcoGray
  • Color:Black
  • End Type:Bulb
  • Finish:Gloss
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Length:1.438 in (36.5 mm)
  • Knob Maximum Diameter:1.125 in (28.6 mm)
  • Knob Minimum Diameter:.500 in (12.7 mm)
  • Knob Style:Oval Tapered
  • Material:Phenolic
  • Mount Style:Female
  • Mount Type:Tapped
  • Mounting Type:Tapped
  • Overall Height:1.438 in (36.5 mm)
  • Shaft Hole Depth:.500 in (12.7 mm)
  • Thread Size:7/16-20
Quantity
Price Each
1
$1.86