P131335 Tapered Knobs Bulb Photo7
In Stock

Tapered Oval Tapered Knob: Knob Length, 3/8-16 Threads, Female Mount

SKU: OA-2

Female Oval Tapered Knob has a Brass Threaded Insert for mounting into 3/8-16 threads. The Gloss finish bulb knob rests comfortably in the palm when gripped.

ECID: 1088085
  • Brand:DimcoGray
  • End Type:Bulb
  • Finish:Gloss
  • Imperial/Metric:Imperial
  • Insert Material:Brass
  • Knob Length (Imperial):1.438 in
  • Knob Length (Metric):36.53 mm
  • Knob Maximum Diameter (Imperial):1.125 in
  • Knob Maximum Diameter (Metric):28.6 mm
  • Knob Minimum Diameter (Imperial):.500 in
  • Knob Minimum Diameter (Metric):12.7 mm
  • Knob Style:Oval Tapered
  • Mount Style:Female
  • Mount Type:Threaded Insert
  • Mounting Type:Threaded Insert
  • Overall Height (Imperial):1.438 in
  • Overall Height (Metric):36.5 mm
  • Shaft Hole Depth:.500 in
  • Thread Size:3/8-16
Quantity
Price Each
1
$1.95
Standard Pack: 1