P190150 Hand Retractable Spring Plungers   Threaded Adapter Photo1
Special Order 1 days

Hand-Retractable Spring Plunger - Threaded Adapter

SKU: NRP-13

Locking Steel Threaded Adapter Spring Plunger

ECID: 1138856
  • Body Material:Steel
  • Body Thread Length (Imperial):0.75 in
  • Body Thread Length (Metric):19.0 mm
  • Body Thread Size:M10 x 1.5
  • Final End Force (Imperial):18.000 lbs
  • Final End Force (Metric):8.16 kg
  • Handle Type:Threaded Adapter
  • Initial End Force (Imperial):3.000 lbs
  • Initial End Force (Metric):N/A kg/m²
  • Nose Diameter (Imperial):0.2 in
  • Nose Diameter (Metric):5.0 mm
  • Nose Material:Steel
  • Nose Projection (Imperial):0.22 in
  • Nose Projection (Metric):5.5 mm
  • Stud Thread Size:5/16-18
 SOLD OUT! 
Standard Pack: 1