NKP 10N Photo1
In Stock

Hand-Retractable Spring Plungers - Round Knob

SKU: NKPM-15N

Delrin-Nose Locking Steel Knurled Knob Spring Plunger

ECID: 1138704
  • Body Material:Steel
  • Body Thread Length (Imperial):1 in
  • Body Thread Length (Metric):25.4 mm
  • Body Thread Size:M16 x 2.0
  • Final End Force (Imperial):26.500 lbs
  • Final End Force (Metric):117.88 kg
  • Handle Material:Steel
  • Handle Type:Round Knob
  • Initial End Force (Imperial):13.000 lbs
  • Initial End Force (Metric):N/A kg/m²
  • Nose Diameter (Imperial):0.37 in
  • Nose Diameter (Metric):9.5 mm
  • Nose Material:Steel
  • Nose Projection (Imperial):0.31 in
  • Nose Projection (Metric):7.9 mm
  • Surface Finish:Zinc Plated
Quantity
Price Each
1
$20.60
Standard Pack: 1