Knurled, Thumb & Wing Screws
In Stock

Thumb Screws - Knurled, 12.7 mm Length Under Head

SKU: NC-105

This thumb screw is easy to apply and fasten. Ideal for applications where space is restricted and fastening with a tool is not possible. It has a thread and is 12.7 mm long under the screw head.

ECID: 1133470
  • Color:Black
  • Full Material:Nylatron
  • Head Height (Imperial):.130 in
  • Head Height (Metric):3.3 mm
  • Head Material:Nylatron
  • Head Type:Knurled
  • Imperial/Metric:Imperial
  • Length Under Head (Imperial):.500 in
  • Length Under Head (Metric):12.7 mm
  • Material:Nylatron
  • Material Class:Plastic
  • Point Type:Flat
  • Screw Full Material:Nylatron
  • Screw Material:Nylatron
  • Thread Length (Imperial):.500 in
  • Thread Length (Metric):12.7 mm
  • Thread Size:#6-32
Quantity
Price Each
1
$3.20
Standard Pack: 1