Special Order 1 days

15/32-32 Pull-Chain Canopy Switch

SKU: N-84

This pull switch is available in SPST actuation and is pre-wired for easy installation. The pull switch has a brass nut and cloth chain extender. It can be used for any home appliance, fan, and sign application. SPST leaded pull chain. Circuit arrangement: ON-OFF. Hardware: Brass nut & cloth chain. 6A/125V AC; 3A/250V AC; 6A/127VL. Recommended mounting hole: 13/32".

ECID: 1099036
  • Brand:Necon
  • Circuit Arrangement A:On-Off
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Measurement Standard:Inch
  • Switch Operation:SPST
  • Thread Size:15/32-32
  • Type:Pull-Chain
  • UL/CSA Description:UL & CSA Approved
Quantity
Price Each
1
$3.62
Standard Pack: 1