In Stock

Rocker Switch - Appliance, Double Pole

SKU: N-42

UL and CSA approved. No explosion. All circuits are maintained. Rocker is either black or red nylon. Housing is black nylon. Terminals and internal contacts are copper alloy. Plunger is brass. Marked On-Off. 16 amp 125VAC, 10 amp 250VAC. Installation holes are 1.1" x .89".

ECID: 1099023
  • Brand:Necon
  • Circuit Arrangement A:On-On
  • Color:Black
  • Function:DPST
  • Housing Material:Nylon
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Measurement Standard:Inch
  • Number of Poles:2
  • Overall Height:1.180 in (30 mm)
  • Overall Length:1.140 in (29 mm)
  • Overall Width:1.060 in (26.9 mm)
  • Shape:Square
  • Shape (All):Square
  • Switch Operation:DPST
  • Terminal Material:Copper Alloy
  • Type:Rocker
  • UL/CSA Description:UL & CSA Approved
Quantity
Price Each
1
$3.33