LE 1 Photo1
In Stock

Metal Swivel Base Socket Mount Leveling Foot: Socket Mount, Threads, Base Diameter

SKU: MLP-40

Steel; Gold Chromate Socket Mount Leveling Foot has a 15° swivel base for mounting machinery or conveyors up to .

ECID: 1094251
  • Base Diameter (Imperial):2.99 in
  • Base Diameter (Metric):76.0 mm
  • Base Material:Steel
  • Bolt Down Base:Regular
  • Full Material:Steel
  • Imperial/Metric:Metric
  • Internal Thread Size:M20 x 2.50
  • Material:Steel; Gold Chromate
  • Minimum Thread Depth (Metric):15.7 mm
  • Mount Type:Socket
  • Mounting Type:Socket
  • Overall Height (Imperial):1.61 in
  • Overall Height (Metric):41.0 mm
  • Pad Material:Elastomer
  • Pitch:2.5
  • Swivel Articulation:15°
  • Thread Material:Steel
  • Thread Size:M20 x 2.50
Quantity
Price Each
1
$19.18
Standard Pack: 1