LE 1 Photo1
In Stock

Metal Swivel Base Socket Mount Leveling Foot: Socket Mount, Threads, 32.0 mm Base Diameter

SKU: MLP-25

Steel; Gold Chromate Socket Mount Leveling Foot has a 32.0 mm 15° swivel base for mounting machinery or conveyors up to .

ECID: 1094248
  • Base Diameter:32.0 mm (1.26 in)
  • Base Material:Steel
  • Base Type:Metal Swivel
  • Bolt Down Base:Regular
  • Coating:Gold Chromate
  • Color:Natural
  • Full Material:Steel
  • Imperial/Metric:Metric
  • Material:Steel; Gold Chromate
  • Maximum Internal Thread Size:M10 x 1.50
  • Minimum Thread Depth:9.6 mm (0.378 in)
  • Mount Type:Socket
  • Mounting Type:Socket
  • Overall Height:25.0 mm (0.984 in)
  • Pad Material:Elastomer
  • Pitch:1.5 mm
  • Swivel Articulation:15°
  • Thread Material:Steel
  • Thread Size:M10 x 1.50
Quantity
Price Each
1
$7.60
Standard Pack: 1