MK SR 25 Photo1
In Stock

6.35 mm Snap Ring

SKU: MK-SR-25

Made of Carbon Spring Steel material and is compatible with a groove diameter range of NaN mm - NaN mm.

ECID: 1061582
  • Finish:Black Phosphate
  • Imperial/Metric:Imperial
  • Material:Carbon Spring Steel
  • Ring Type:Snap
  • Size (Imperial):.250 in
  • Size (Metric):6.35 mm
Quantity
Price Each
1
$0.06
Standard Pack: 1