Knurled, Thumb & Wing Screws
MIT 1 Photo1
In Stock

Metal Spade Thumb Screw

SKU: MIT-9

MIT-9 has a thread size of 1/4-20 and this screw is made of Malleable Iron.

ECID: 1133467
  • Finish:Tumbled
  • Full Material:Malleable Iron
  • Head Full Material:Malleable Iron
  • Head Height:.63 in (16 mm)
  • Head Material:Iron
  • Head Type:Spade
  • Imperial/Metric:Imperial
  • Length Under Head:1.250 in (31.8 mm)
  • Material:Iron
  • Material Class:Metal
  • Point Type:Standard
  • Screw Full Material:Malleable Iron
  • Screw Material:Iron
  • Style:A
  • Thread Size:1/4-20
Quantity
Price Each
1
$2.60
Standard Pack: 1