Wing & Fly Nuts
MIN 1 Photo2
In Stock

Wing & Fly Nuts - Metal Wing Nuts

SKU: MIN-6

Metal Wing nuts for a thread size of 1/2-13 and an overall height of .906 in (23 mm)

ECID: 1081506
  • Base Diameter:.750 in (19.1 mm)
  • Base Diameter (Imperial):.750 in
  • Base Diameter (Metric):19.05 mm
  • Compatible Thread Size:1/2-13
  • Finish:Tumbled
  • Full Material:Iron
  • Imperial/Metric:Imperial
  • Material:Malleable Iron
  • Material Class:Metal
  • Overall Height:.906 in (23 mm)
  • Overall Height (Imperial):.906 in
  • Overall Height (Metric):23.01 mm
  • Thread Density:Coarse
  • Thread Size:1/2-13
  • Wing Spread:2.000 in
Quantity
Price Each
1
$2.67
Standard Pack: 1