P200440 Digital Micrometers Photo5
In Stock

Digital Micrometer

SKU: MI-293-344

Coolant-Proof Digimatic Micrometer

ECID: 1060132
  • Accuracy (Imperial):± .00005 in
  • Accuracy (Metric):± .001 mm
  • Brand:Mitutoyo
  • Display Resolution:.00005 in
  • Maximum Measurement (Imperial):1 in
  • Maximum Measurement (Metric):25.4 mm
  • Minimum Measurement (Imperial):0 in
  • Minimum Measurement (Metric):0 mm
  • Number of Display Digits:6
  • Number of Readouts:6
  • Readout Type:Decimal in and Millimeter
  • SPC Output:No SPC Output
  • Special Features:Fitted Case
  • Stem Diameter (Imperial):.250 in
  • Stem Diameter (Metric):6.4 mm
  • Thimble Type:Ratchet
  • Travel Range:0 - 1.000 in
  • Type:Coolant-Proof No-Output Digital Micrometer
Quantity
Price Each
1
$149.51
Standard Pack: 1