MFP 833 Photo1
Special Order 1 days

Hydraulic Hose - Steel Wire

SKU: MFP-864

Rubber High-Pressure Hydraulic Hose

ECID: 1076633
  • Cover Material:Synthetic Rubber
  • Inside Diameter (Imperial):.750 in
  • Inside Diameter (Metric):19.1 mm
  • Material Type:Steel Wire
  • Maximum Operating Pressure (Imperial):3000 lb/in²
  • Number of Layers:1
  • Overall Length (ft) (Imperial):10 ft
  • Thread Size:3/4
  • Thread Type:MPT
Quantity
Price Each
1
$125.10
Standard Pack: 1