MFP 1 Photo1
In Stock

Double Acting Air Cylinders - Front Nose Mount

SKU: MFP-8

Stainless Steel Front Nose Mount Double Acting Air Cylinder

ECID: 1078002
  • Body Diameter (Imperial):.859 in
  • Bore Size (Imperial):3/4 in
  • Brand:Parker
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure (Imperial):250 lb/in²
  • Maximum Operating Temperature (Imperial):165 °F
  • Minimum Operating Temperature (Imperial):-10 °F
  • Mount Style:Front Nose
  • Mounting Thread Size:5/8-18
  • Port Thread Size:1/8-27
  • Retracted Height Range (Imperial):2.970 in
  • Rod End Thread Size:1/4-28
  • Rod Thread Length (Imperial):.500 in
  • Stroke:4.0 in
  • Tube Material:Stainless Steel
  • Type:A
  • Width Across Flats (Imperial):.813 in
Quantity
Price Each
1
$39.38
Standard Pack: 1