MFP 230 Photo1
In Stock

Low Profile & Compact Air Cylinders

SKU: MFP-233

1.500 in (38.1 mm) Low Profile & Compact Air Cylinder has .312 in (7.9 mm) diameter rod with 10-32 threaded end. The .671 in (17 mm) long base saves space.

ECID: 1079922
  • Base Length:.671 in (17 mm)
  • Bolt Circle Diameter:1.219 in (31 mm)
  • Bolt Size:#6
  • Cylinder Diameter:1.500 in (38.1 mm)
  • Imperial/Metric:Imperial
  • Material:Aluminum Alloy
  • Maximum Bore Size:.750 in (19.1 mm)
  • Rod Diameter:.312 in (7.9 mm)
  • Rod End Thread Size:10-32
  • Thread Type:UNF
Quantity
Price Each
1
$104.28Sale: $83.42
Standard Pack: 1