MFP 1 Photo1
In Stock

Double Acting Air Cylinders - Front Nose Mount

SKU: MFP-19

Front Nose Double Acting Air Cylinder ensures full power from the beginning of each 4.0 in (NaN mm) stroke. The .750 in (19.1 mm) 7/16-20 rod is smooth to protect rod seals.

ECID: 1077953
  • Body Diameter:1.344 in (34.1 mm)
  • Brand:Parker
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure:250 PSI (lb/in²) (17.2 bar)
  • Mount Style:Front Nose
  • Mounting Thread Size:3/4-16
  • Operating Pressure Range:250 PSI (lb/in²) (17.2 bar)
  • Port Thread Size:1/8-27
  • Retracted Height Range:4.000 in (101.6 mm)
  • Rod End Thread Size:7/16-20
  • Rod Thread Length:.750 in (19.1 mm)
  • Tube Material:Stainless Steel
  • Type:B
  • Width Across Flats:.875 in (22.2 mm)
Quantity
Price Each
1
$50.22