MFP 62 Photo1
In Stock

Double Acting Air Cylinders - Rear Pivot Mount

SKU: MFP-119

Stainless Steel Rear Pivot Mount Double Acting Air Cylinder

ECID: 1077945
  • Body Diameter (Imperial):3.156 in
  • Bore Size (Imperial):3 in
  • Brand:Parker
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure (Imperial):250 lb/in²
  • Maximum Operating Temperature (Imperial):165 °F
  • Minimum Operating Temperature (Imperial):-10 °F
  • Mount Style:Rear Pivot
  • Mounting Thread Size:1-1/2-12
  • Port Thread Size:3/8-18
  • Retracted Height Range (Imperial):7.125 in
  • Rod End Thread Size:5/8-18
  • Rod Thread Length (Imperial):1.250 in
  • Stroke:8.0 in
  • Tube Material:Stainless Steel
  • Width Across Flats (Imperial):.875 in
Quantity
Price Each
1
$245.68
Standard Pack: 1