MFP 62 Photo1
In Stock

N/A

SKU: MFP-113

Rear Pivot Double Acting Air Cylinder ensures full power from the beginning of each 8.0 in stroke. The 1/2-20 rod is smooth to protect rod seals.

ECID: 1077941
  • Body Diameter (Imperial):2.078 in
  • Bore Size (Imperial):2 in
  • Brand:Parker
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure (Imperial):250 lb/in²
  • Maximum Operating Temperature:165 °F (73.9 °C)
  • Maximum Operating Temperature (Imperial):165 °F
  • Minimum Operating Temperature:-10 °F (-23.3 °C)
  • Minimum Operating Temperature (Imperial):-10 °F
  • Mount Style:Rear Pivot
  • Mounting Thread Size:1-1/4-12
  • Port Thread Size:1/4-18
  • Retracted Height Range (Imperial):6.063 in
  • Rod End Thread Size:1/2-20
  • Rod Thread Length (Imperial):.875 in
  • Stroke:8.0 in
  • Tube Material:Stainless Steel
  • Width Across Flats (Imperial):.750 in
Quantity
Price Each
1
$144.23
Standard Pack: 1