SDS 68307 Photo1
In Stock

NaN mm Metric Drill Rod

SKU: MDR-22

Made from Chrome Vanadium Alloy and is 1.0 m overall length.

ECID: 1020267
  • Diameter:18.0 mm (0.709 in)
  • Diameter (Metric):18.0 mm
  • Imperial/Metric:Metric
  • Material:Chrome Vanadium Alloy
  • Measurement Standard:Metric
  • Overall Length:1.0 m (3.281 ft)
  • Overall Length (ft) (Imperial):3.28 ft
  • Overall Length (m) (Metric):1.0 m
Quantity
Price Each
1
$73.53
Standard Pack: 1